Electronic Components
Electronic Components | Europe
Standard Tactile
Size
Features
Operating Force
Life Expectancy
Enclosure Rating
Cleaning Possible
B3U B3F B3F-8000 B3FS B3AL B3SL B3J B3S B3SN B3W B3WN B3W-9
3 x 2.5mm 6 x 6mm and 12 x 12mm 12 x 12mm 6 x 6mm 6.6 x 6.9mm 6 x 6mm 12 x 18mm 6 x 6mm 6 x 6mm 6 x 6mm and 12 x 12mm 6 x 6mm 10mm x 10mm
Top and Side Actuated Horizontal and vertical Horizontal - flat, projected with protective cover Surface mounting Surface mounting Surface mounting Hinged tactile switch Surface mounting Surface mounting Sealed construction and dust-proof Double-sealed and dust-tight PCB through hole
1.50N (top), 1,59 (side) 0.98N (100gf) - 4.9N (260gf) see datasheet 1.27N(130gf) - 2.55N (260gf) 0.98N (100gf), 1.47N (150gf), 2.55N (350gf) 1.96 - 3.5N 1.96 3.5N 1.27N (130gf) 1.57N (160gf) - 2.25N (230gf) 1.57N (160gf) 1.57N (160gf) - 2.26N (230gf), 1.96N (200gf) - 3.43N (350gf) 1.96N (200gf), 2.55N (260gf) 1.57N (160gf) 2.26N (230 gf)
200,000 (top), 100,000 (side) 100,000 - 10,000,000 (see datasheet) 1,000,000 - 3,000,000 300,000 - 1,000,000 minimum 1,000,000 100,000 3,000,000 300,000 - 500,000 100,000 300,000 - 3,000,000 100,000 200,000 - 1,000,000
IP60 IP00 IP00 IP00 IP00 IP67 IP00 IP67 IP67 IP67 IP67 IP00
No No No No No No No Yes Yes Yes Yes No