B32
Product Features
Tactile Switch Key Tops -
Designed Specially for Projected-plunger-type B3F, B3FS, and B3W Switches
-
Available in size 4x4 mm Key Top, 6 mm diam. Key Top, D-type Key Top, 9x9 mm Key Top, 12-12 mm Key Top and 9,5 mm diam. Key Top
Ambient operating temperature: –25°C to 70°C at 60% max. humidity (with no icing or condensation) Ambient operating humidity: 35% to 85% (at 5 to 35°C)
|