Electronic Components
|
Europe
Home
News
Products
Applications
Company info
Contact
Product news
Corporate news
Catalogue
Building Automation & Security
Healthcare & Medical
Energy
Factory Automation
About Omron
Business fields
Events
Careers
Environmental
Omron network
Omron in Europe
Contact us
Catalogue
Relays
Switches
Sensors
Connectors
OEM NIBP Blood Pressure Modules
Microswitches
DIP Switches
Tactile Switches
Rocker Switches
PCB Mount Switches
A8L
A8M
A8W
A8N
A8A
Rocker Switches
Features
Dimensions
Contact Form
Rating load Non-inductive
Rating load Inductive
Operating Force
Life Expectancy (Mechanical)
Life Expectancy (Electrical)
Terminals
A8L
A8M
A8W
A8N
A8A
Miniature type
Miniature type
Sealed type
2 pushbutton type
Illuminated type
21 x 15 x 16.5 mm
21 x 15 x 24.1 mm
24 x 17 x 25.8 mm
24 x 17 x 31.3 mm
32 x 25 x 30 mm
SPST, DPST
SPST, DPST
SPST, DPST
SPST, DPST
DPST
10A at 125VAC/250VAC
16A at 125VAC/250VAC
16A at 125VAC/250VAC
16A at 125VAC/250VAC
16A at 125VAC/250VAC
8A at 125 VAC/250VAC
16A at 125VAC/250VAC
16A at 125VAC/250VAC
16A at 125VAC/250VAC
16A at 125VAC/8A at 250VAC
2.16N ± 1.18N (1 pole) 3.92N ± 2.45N (2 poles)
max 8N (1 pole) max 14N (2 pole)
max 12N (1 pole) max 23N (2 poles)
max 9N (1 pole) max 22N (2 poles)
Max 19,6 N
50,000 min
50,000 min
50,000 min
50,000 min
40,000 min
10,000 min
10,000 min
10,000 min
10,000 min
20,000 min
Solder, PCB, right-angled PCB, left-angled PCB or quick connect #187
Suitable for solder and quick connect #250
Suitable for solder and quick connect #250
Suitable for solder and quick connect #250
Quick connect #250