Electronic Components
Electronic Components | Europe
Unsealed Microswitches
Rating
Operating Force
Mechanical Operations (min)
Operating Temperature
Actuator Options
Terminals
D3SH D3V V VX SS SSG SS-P D2F D2MQ D3C
0.1A at 5VDC 0.1A/ 6A/ 11A/ 16A/ 21A at 250VAC 10A/ 11A/ 15A/ 16A/ 21A at 250VAC 0.1A at 125VAC/ 5A at 250VAC 0.1A at 125VAC, 5A at 125VAC, 10.1A at 250VAC 0.1A at 125VAC, 3A at 250VAC 0.1A, 3A at 125VAC 0.1A at 30VDC, 1A and 3A at 125VAC 0.5A at 30VDC 0.1A at 30VDC
0.3N 0.259N to 3.92N (see datasheet) 0.98N to 3.92N (see datasheet) 0.25, 0.49N 0.25N to 1.47N (see datasheet) 0.50, 1.5N 1.50N 0.74N, 1.47N 1.18N 0.39, 1.28N
150,000 10,000,000 50,000,000 10,000,000 to 50,000,000 10,000,000 and 30,000,000 10,000,000 1,000,000 10,000,000 30,000 50,000
-25°C to 85°C -25°C to 105°C (High temperature versions up to 125°C) -25°C to 80°C (heat resistive -25°C to 150°C) -25°C to 85° C -25°C to 80°C -25°C to 125°C -25°C to 80°C -25°C to 85°C -15°C to 70°C -20°C to 80°C
right and left operated with standard lever, right and left operated with long lever Pin plunger, Hinge lever, Simulated roller lever, Hinge roller lever, Short hinge lever, Long hinge lever, Short hinge roller lever Pin plunger, Hinge lever, Simulted roller lever, Hinge roller lever, Short hinge lever, Long hinge lever, short hinge roller lever Pin plunger, Hinge lever, Simulted roller lever, Hinge roller lever, Short hinge lever, Long hinge lever, Short hinge roller lever Pin plunger, Hinge lever, Simulated roller lever, Hinge roller lever Pin plunger, Hinge lever, Simulated roller lever, Hinge roller lever Pin plunger, Hinge lever, Simulated roller lever, Hinge roller lever Pin plunger, Hinge lever, Simulated roller lever, Hinge roller lever Pin plunger, Hinge lever, Leaf spring Hinge lever, Hinge roller lever,
With or without boss Quick connect, Solder Quick connect, Solder, Screw Quick connect, Solder, Screw Quick connect, Solder, Straight PCB, Angled PCB Quick connect, Solder, Straight PCB Quick connect, Solder, Straight PCB Solder, Straight PCB, Angled PCB Straight PCB, Angled PCB Straight PCB