D3V
Product Features
- Reliable and safe basic switch
- Available for internally or externally fitter levers
- 2 Fixing positions for external lever
- Self cleaning contacts
- Glow Wire Test versions available
Contact Form SPDT, SPST-NO, SPST-NC, SPDT-NC
Operating Current 0.1A, 6A, 11A, 16A, 21A
Operating temperature -25° to 105° (high temperature versions up to 125°C)
|