D3SH
Product Features
- World's smallest detection switch* (Omron's data as of June '06)
- Dimensions of just 3.0mm x 3.4mm x 0.9mm (W x D x H)
- A unique mechamism enables high contact reliability and high precision operation
- Horizontal 2-way detection and long stroke for easy installation are avilable
- Meet a variety of applications by contact and lever variations
Contact Form SPST-NO, SPST-NC Operating Current 0.1A Operating temperature -25° to 85°
|