Electronic Components
|
Europe
Home
News
Products
Applications
Company info
Contact
Product news
Corporate news
Catalogue
Building Automation & Security
Healthcare & Medical
Energy
Factory Automation
About Omron
Business fields
Events
Careers
Environmental
Omron network
Omron in Europe
Contact us
Catalogue
Relays
Switches
Sensors
Connectors
OEM NIBP Blood Pressure Modules
Microswitches
DIP Switches
Tactile Switches
Rocker Switches
PCB Mount Switches
Unsealed
Sealed
Door Interlock
Connector Terminal
D2VW
D2SW
D2SW-P
D2HW
D2JW
Sealed Microswitches
Rating
Operating Force
Mechanical Operations (min)
Ambient Operating Temperature
Actuator options
Terminals
D2VW
D2SW
D2SW-P
D2HW
D2JW
0.1A at 30VDC, 5A at 250VAC
0.1A at 30VDC, 3A at 125VAC
0.1A at 30VDC, 2A at 250VAC
2A at 12VDC, 1A at 24VDC, 0.5A at 42VDC
0.1A at 30VDC
1.96N
1.77N
1.8N
0.75N
2.45N
10,000,000
5,000,000
1,000,000
1,000,000
1,000,000
-40°C to 85°C
-40°C to 85°C
-20°C to 70°C
-40°C to 85°C
-40°C to 85°C
Pin plunger, Hinge lever, Simulated roller lever, Hinge roller lever, Short hinge lever, Long hinge roller, Short hinge roller lever
Pin plunger, Hinge lever, Simulated roller lever, Hinge roller lever
Pin plunger, Hinge lever, Simulated roller lever, Hinge roller lever
Pin plunger, Hinge lever, Simulated roller lever, Hinge roller lever, Short hinge lever, Long hinge lever, Leaf spring
Pin plunger, Hinge lever, Simulated roller lever, Hinge roller lever, Short hinge roller, Long hinge roller
Quick connect, Solder, Lead wire
Quick connected, Solder, Straight PCB, Lead wire
Quick connect, Solder, Straight PCB, Lead wire
Solder, Straight PCB, Angled PCB, Lead wire
Solder, Lead wire