Electronic Components
Electronic Components | Europe
Door Interlock
Rating
Operating Force
Mechanical operations (min)
Operating Temperature
Actuator Options
Terminals
D2D D2T D3D D3DC
10A / 16A at 250VAC Power: 5A at 250VAC, Signal 0.1A at 125VAC 1A at 125VAC 0.1A at 30VDC
1.96N to 5.88N 3.24N 2.0N 1.0N
10,000,000 100,000 300,000 100,000
-25°C to 85°C -25°C to 85°C -30°C to 60°C -25°C to 85°C
Pin plunger Pin plunger, Hinge lever Pin plunger, Hinge lever Pin plunger
Quick connect Solder Connector Connector