A6SN/A6TN
Product Features
- Knife-edge high pressure mechanics will ensure high reliability
- Knife-edge high pressure mechanics enables washing without seal tape
- Temperature-resistance resin allows at peak reflow temperature of 260 °C for A6SN and 265 °C for A6TN
Switching Capacity 0,25 mA VDC, 10 μA (minimum current) at 3,5 VDC MechanicalLife Expectancy 1,000 operations min
|