A6RS
Product Features
- Surface Mounting rotary type DIP Switch
- Flat and extended shaft models
- Temperature resistant resin allows use in peak reflow temperatures of 260°C
- Two different types of terminal arrangement available to allow flexibility in the circuit design
Switching Capacity 25mA at 24 VDC Electrical Life Expectancy 5,000 operations min
|