Electronic Components
Electronic Components | Europe
>3mm - 4mm slot width
Dimensions (L x W x H)
Sensing Method
Sensing Distance
Aperture Size
Emitter Wavelength
Mounting Type
EE-SV3 EE-SX1071 EE-SX1096 EE-SX1088 EE-SH3 EE-SX3088/4088 EE-SG3/SG3B EE-SX1057
19 x 15.1 x 10.2 13.6 x 6.2 x 10.2 25 x 6 x 10 25 x 6 x 10 25.4 x 6.2 x 10.2 25 x 6 x 10 25.4 x 6.3 x 11.5 13 x 6.3 x 8.6
Transmissive Transmissive Transmissive Transmissive Transmissive Transmissive Transmissive Transmissive
3.4mm 3.4mm 3.4mm 3.4mm 3.4mm 3.4mm 3.6mm 3.6mm
0.2/0.5/1.0mm 0.5mm 0.5mm 0.5mm 0.2/0.5/1.0mm 0.5mm 2.0mm 2.0mm
940nm 940nm 940nm 940nm 940nm 940nm 940nm 940nm
Through-hole Through-hole Lead Wires Through-hole Through-hole Through-hole Through-hole Through-hole