Electronic Components
Electronic Components | Europe
Slot width >2mm - 3mm slot width
Dimensions (L x W x H)
Sensing Method
Sensing Distance
Aperture Size
Emitter Wavelength
Mounting Type
EE-SX1055 EE-SX1046 EE-SX1082 EE-SX1106 EE-SX1109 EE-SX199 EE-SX398/498
8.9 x 4 x 5.4 10 x 6.5 x 5 10 x 6.5 x 5.2 6.4 x 4.2 x 5.4 6 x 4 x 5 12.2 x 5 x 10 12.2 x 5 x 10
Transmissive Transmissive Transmissive Transmissive Transmissive Transmissive Transmissive
2.8mm 3mm 3mm 3mm 3mm 3mm 3mm
0.5mm 0.5mm 0.2mm 0.4mm 0.5mm 0.5mm 0.5mm
940nm 920nm 920mm 950nm 940nm 940nm 940nm
Through-hole Through-hole Through-hole Through-hole Surface mount Through-hole Through-hole