Electronic Components
Electronic Components | Europe
Slot width from 1mm to 2mm
Dimensions (L x W x H)
Sensing Method
Sensing Distance
Aperture Size
Emitter Wavelength
Mounting Type
EE-SX1107 EE-SX1018 EE-SX1103 EE-SX1108 EE-SX1131 EE-SX4134 EE-SX493
3.4 x 3 x 3 8 x 4 x 6 5 x 4.2 x 5.2 5 x 4 x 4 5 x 4 x 4 5 x 4 x 4 11 x 8 x 9.5
Transmissive Transmissive Transmissive Transmissive Transmissive Transmissive Transmissive
1mm 2mm 2mm 2mm 2mm 2mm 2mm
0.15mm 0.5mm 0.4mm 0.3mm 0.3mm 0.3mm 0.2mm
940nm 940nm 950nm 940nm 940nm 940nm 940nm
Surface mount Through-hole Through-hole Surface mount Surface mount Surface mount Through-hole