Electronic Components
Electronic Components | Europe
Flow Sensors
Dimensions (L x W x H)
Sensor Type
Gas Type
Accuracy
Temperature Rate
D6F-P D6F-01/02/05 D6F-03A3 D6F-10/20/50 D6F-V03A1 D6F-W
27.2 x 17.2 x 35 66x36x15.1 (62x21.6x22.1 - LNG type) 36.6 x 8 x 16.8 78 x 30 x 30 24 x 14 x 8 20 x 39 x 9
Mass Flow Rate Mass Flow Rate Mass Flow Rate Mass Flow Rate Air Flow Detection Air Flow Detection
Air Air/LNG/LPG Air Air Air Air
+/-5% F.S. +/- 3% F.S. +/- 5% F.S. +/- 3% F.S. +/- 10% F.S. +/- 5% F.S.
-10° to 60°C -10° to 60°C 0 to 50° C -10° to 60°C -10° to 60°C -10° to 60°C