Electronic Components
Electronic Components | Europe

Product Features

  • MEMS Air Velocity Sensor
  • Precision uni-directional air velocitiy detection 1-4m/s
  • Integral passive Dust Segregation System (DSS)
  • Compact size 20(L) x 39(H) x 9(W) mm
  • Fast fit feature for large quantity installation

Max Power Supply 26.4VDC
Max output Voltage 6VDC
Operating Temperature -10° to 60°C
Accuracy +/- 5% F.S.

Language(s)
Title
en de es fr it
D6F Product Brochure PDF - - - -
Language(s)
Title
en de es fr it
D6F-W01A1-W04A1 Datasheet PDF - - - -