Electronic Components
Electronic Components | Europe

D6F-V03A1

D6F-V03A1

Product Features

  • MEMS Air Velocity Sensor
  • Precision uni-directional air velocity detection 0-3m/s
  • Integral passive Dust Segregation System (DSS)
  • Compact size 24(L) x 14(H) x 8(W) mm

    Max Power Supply
    12VDC
    Max output Voltage 3VDC
    Operating Temperature -10° to 60°C
    Accuracy +/- 10% F.S.

Language(s)
Title
en de es fr it
D6F Product Brochure PDF - - - -
Language(s)
Title
en de es fr it
D6F-V03A1 Datasheet PDF - - - -