D6F-10/20/50
Product Features
- MEMS Air Flow Sensor - applicable to air
- Precision uni-directional mass airflow up to 50LPM
- Horizontal mounting feature with NBR 'O' ring
- Compact size 78(L) x 30(W) x 30(H) mm
Max Power Supply 26.4VDC Max Output Voltage 6VDC Operating Temperature -10° to 60°C Accuracy +/- 3% F.S.
|