D6F-03A3
Product Features
- MEMS Flow Sensor - Applicable to Air
- Precision unidirectional mass airflow up to 3LPM
- Stable output across full scale
- Ultra-compact size - 36.6 (L) x 8 (W) x 16.8 (H)
Max Power supply voltage 26.4VDC Max Output Voltage 6VDC Operating Temperature: 0° to 50° C Accuracy +/- 5% F.S.
|