Electronic Components
Electronic Components | Europe
Solid State Relays
Insulation
Load Voltage
Maximum Switching Current
Rated Voltage
Operating Temperature
G3DZ G3M G3MC G3R/G3RD G3S/G3SD
Photodiode Array Phototriac Phototriac Phototriac, Photocoupler Phototriac, Photocoupler
3 to 264VAC, 3 to 125VAC 75 to 132VAC, 75 to 264VAC 75 to 132VAC, 75 to 264VAC 75 to 264VAC, 3 to 125VDC, 3 to 52.8VDC 75 to 264VAC, 3 to 26VDC
0.6A 2A, 3A, 5A 1A, 2A 1.5A, 2A 1A, 1.1A, 1.2A
5, 12, 24VDC 5, 12, 24VDC 5, 12, 24VDC 5, 12 24VDC 5, 12, 24VDC
-30° to 80°C -30° to 80°C -30° to 80°C -30° to 80°C -30° to 80°C