Electronic Components
Electronic Components | Europe
Signal relays up to 3A
Contact Form
Resistive Load
Max Switching Current
Rated Voltage
Power Consumption
Electrical Operations
Mechanical Operations
Operating Temperature
G6S G5V-2 G6A G6E
G6S G5V-2 G6A G6E
DPDT DPDT DPDT/4PDT SPDT
0.5A at 125VAC, 2A at 30VDC 0.5A at 125VAC, 2A at 30VDC 0.5A at 125VAC, 2A at 30VDC 0.4A at 125VAC, 2A at 30VDC
2A 2A 2A 3A
4.5 to 24VDC 3 to 48VDC 3 to 48VDC 3 to 48VDC
140 to 200mW 500 to 580mW (150 mW high sensitivity version) 200 to 360mW 200 to 400mW
100,000 min 100,000 min 500,000 min 100,000 min
100,000,000 min 15,000,000 min 100,000,000 min 100,000,000 min
-40°C to 85°C -25°C to 65°C -40°C to 70°C -40°C to 70°C