Electronic Components
This site uses cookies. By continuing to browse this site you are agreeing to our cookies policy.
Hide this message
Electronic Components | Europe
8 pin models
Type
Load Voltage
Function
Continuous Load Current (Connection A)
LED Forward Current (max)
LED Reverse Voltage (max)
Dielectric Strength
Operating Temperature
G3VM-62J1 G3VM-202J1 G3VM-352J G3VM-354J G3VM-355JR G3VM-402J
G3VM-62J1 G3VM-202J1 G3VM-352J G3VM-354J G3VM-355JR G3VM-402J
General Purpose General Purpose General Purpose General Purpose General Purpose General Purpose
60 V 200 V 350 V 350 V 350 V 400 V
2a 2a 2a 2b 1c 2a
400 mA 200 mA 110 mA 90 mA - 120 mA 90 mA 120 mA
50 mA 50 mA 50 mA 50 mA 50 mA 50 mA
5 V 5 V 5 V 5 V 5 V 5 V
1,500 VAC 1,500 VAC 1,500 VAC 1,500 VAC 1,500 VAC 1,500 VAC
-40°C to 85°C -40°C to 85°C -40°C to 85°C -40°C to 85°C -40°C to 85°C -40°C to 85°C