Electronic Components
Electronic Components | Europe
6 pin models
Type
Load Voltage
Function
Continuous Load Current (Connection A)
LED Forward Current (max)
LED Reverse Voltage (max)
Dielectric Strength
Operating Temperature
G3VM-61H1 G3VM-81HR G3VM-201H1 G3VM-351H G3VM-353H G3VM-401H
General Purpose General Purpose General Purpose General Purpose General Purpose General Purpose
60 V 80 V 200 V 350 V 350 V 400 V
1a 1a 1a 1a 1b, 2b 1a
400 mA 1250 mA 200 mA 110 mA 90 mA - 120 mA 120 mA
50 mA 50 mA 50 mA 50 mA 50 mA 50 mA
5 V 5 V 5 V 5 V 5 V 5 V
1,500 VAC 1,500 VAC 1,500 VAC 1,500 VAC 1,500 VAC 1,500 mA
-40°C to 85°C -20°C to 85°C -40°C to 85°C -40°C to 85°C -40°C to 85°C -40°C to 85°C