Electronic Components
Electronic Components | Europe
4 pin models
Type
Load Voltage
Function
Continuous Load Current (Connection A)
LED Forward Current (max)
LED Reverse Voltage (max)
Dielectric Strength
Operating Temperature
G3VM-21GR G3VM-21GR1 G3VM-41GR3 G3VM-41GR4 G3VM-41GR5 G3VM-41GR6 G3VM-41GR8 G3VM-61G1 G3VM-61VY G3VM-61GR1 G3VM-81G1 G3VM-81GR G3VM-81GR1 G3VM-201G G3VM-351G G3VM-351GL G3VM-353G G3VM-401G
Special Purpose Special Purpose Special Purpose General Purpose Special Purpose Special Purpose General Purpose General Purpose Special Purpose Special Purpose General Purpose General Purpose General Purpose General Purpose General Purpose General Purpose General Purpose General Purpose
20V 20V 40V 40V 40V 40V 40V 60V 60V 60V 80V 80V 80V 200V 350V 350V 350V 400V
1a 1a 1a 1a 1a 1a 1a 1a 1a 1a 1a 1a 1a 1a 1a 1a 1b 1a
160mA 160mA 80mA 250mA 160mA 160mA 1,000mA 400mA 400mA 1000mA 350mA 350mA 200mA 50mA 110mA 120mA 90 - 120mA 120mA
50mA 50mA 50mA 50mA 50mA 50mA 30mA 50mA 70mA 50mA 50mA 50mA 50mA 50mA 50mA 50mA 50mA 50mA
5V 5V 5V 5V 5V 5V 5V 5V 5V 5V 5V 5V 5V 5V 5V 5V 5V 5V
1,500VAC 1,500VAC 1,500VAC 1,500VAC 1,500VAC 1,500VAC 1,500VAC 1,500VAC 3,750VAC 1,500VAC 1,500VAC 1,500VAC 1,500VAC 1,500VAC 1,500VAC 1,500VAC 1,500VAC 1,500VAC
-20°C to 85°C -20°C to 85°C -20°C to 85°C -20°C to 85°C -20°C to 85°C -20°C to 85°C -40°C to 85°C -40°C to 85°C -40°C to 85°C -20°C to 85°C -40°C to 85°C -40°C to 85°C -20°C to 85°C -40°C to 85°C -40°C to 85°C -40°C to 85°C -40°C to 85°C -40°C to 85°C