Electronic Components
Electronic Components | Europe
6 pin models
Type
Load Voltage
Function
Continuous Load Current (Connection A)
LED Forward Current (max)
LED Reverse Voltage (max)
Dielectric Strength
Operating Temperature
Pin Options
G3VM-61B1/E1 G3VM-61BR/ER G3VM-351B/E G3VM-353B-B1/E-E1 G3VM-401B/E G3VM-401BY/EY G3VM-601BY/EY
General Purpose General Purpose General Purpose General Purpose General Purpose Telecom Telecom
60V 60V 350V 350V 400V 400V 600V
1a 1a 1a 1b 1a 1a hi isol 1a hi isol
500mA 2500mA 120mA 100 - 150mA 120mA 120mA 100mA
50mA 30mA 50mA 50mA 50mA 50mA 50mA
5V 5V 5V 5V 5V 5V 5V
2,500VAC 2,500VAC 2,500VAC 2,500VAC 2,500VAC 5,000VAC 5,000VAC
-40°C to 85°C -20°C to 85°C -40°C to 85°C -40°C to 85°C -40°C to 85° -40°C to 85°C -40°C to 85°C
Through-hole and SMD Through-hole and SMD Through-hole and SMD Through-hole and SMD Through-hole and SMD Through-hole and SMD Through-hole and SMD