Electronic Components
Electronic Components | Europe
Plug-in Automotive Relays
Contact Configuration
Rated Load
Maximum Switching Current
Continuous Carry Current
Electrical Operations
Mechanical Operations
Ambient Tempature
G8HL G8HN-J G8JN G8JR
1a(SPST) 1a(SPST), 1C(SPDT) 1a(SPST), 1c(SPDT) 1a(SPST)
12VDC 20A Resistance load 12VDC (10A - 35A), 24VDC (5A - 10A ) see datasheet 12VDC 35A / 20A Resistance load 12VDC 50A Resistance load
100A 15A to 100A (see datasheet) 40A(NC), 120A(NO) 150A
20A 5A to 35A (see datasheet) 20A(NC), 35A(NO) 50A
100,000 times 100,000 times 100,000 times 100,000 times
1,000,000 times 1,000,000 times 1,000,000 times 1,000,000 times
-40~+100°C -40~+125°C -40~+125°C -40~+135°C