Electronic Components
Electronic Components | Europe
PCB Automotive Relays
Contact Configuration
Rated Load
Maximum Switching Current
Continuous Carry Current
Electrical Operations
Mechanical Operations
Ambient Temperature
G8N1 G8ND2 G8NW G8QN G8SE G8SN
G8N1 G8ND2 G8NW G8QN G8SE G8SN
1c(SPDT) 1c x 2(SPDT x 2)(H-Bridge) 1c x 2(SPDT x 2) 1c(SPDT) 1a(SPST) 1c(SPDT)
14VDC 25A Motor load 14VDC 25A Motor load 14VDC 25A Motor load 14VDC 25A Motor load 12VDC 20A Resistance load 14VDC 30A Motor load
30A 30A 30A 30A 60A, 80A 35A
5A 5A 5A 5A 20A 10A
100,000 times 100,000 times 100,000 times 100,000 times 100,000 times 100,000 times
1,000,000 times 1,000,000 times 1,000,000 times 1,000,000 times 1,000,000 times 1,000,000 times
-40°C~+85°C High heat resistance: -40~+105°C -40~+85°C -40~+85°C High heat resistance: -40~+105°C -40~+85°C High heat resistance: -40~+105°C -40~+85°C High heat resistance -40+110°C -40~+85°C