Electronic Components
Electronic Components | Europe
PCB Connectors
Connector Type
Rated Current
Rated Voltage
Insertion Tolerance
Ambient Temperature
XH3 Board to Board XH2 XC5 XG4 XG8 XH3 Stacking XJ8/XG8S/XG8T XM3L XM4M XM7 XR2
Half-pitch board to board Half-pitch Board to Board DIN/DIN-style twin contact Flat Cable Original plugs Half-pitch fine-fit stacking Jumper plugs D-Sub DVI USB IC Sockets
0.5A 0.5A 2A 1A/3A 3A 0.5A 2A 3A 1.5A 1A 1A
125VAC 125VAC 300VAC 250VAC/300VAC 300VAC 125VAC 300VAC 300VAC 40V 30VAC 300VAC
400 times 400 times 200 times (50 times DIN-style) 50 times - 50 times 50 times 100 times - 1500 times -
-55° to 105°C -55° to 105°C -55° to 125°C -55° to 105°C -55° to 105°C -55° to 105°C -55° to 105°C -25°C to 105°C -20° to 85°C -40° to 60°C -55° to 125°C