Electronic Components
Electronic Components | Europe
OEM NIBP Blood Pressure Modules
Type
Smart Inflation
Dynamic Linear Deflation
Dimension (LxWxH)
Weight
NIBP Accuracy (AAMI SP-10)
Pulse Rate
Systolic Pressure
Mean Arterial Pressure
Diastolic Pressure
M3600 M1200
NIBP Hospital Grade Module NIBP Semi-Professional Module
included included
included included
96x40x60 (mm) 80x88x43.5 (mm)
200g 150g
+/-5mmHg, SD: 8mmHg (AAMI SP-10) +/-5mmHg, SD: 8mmHg (AAMI SP-10)
40 - 200 bpm 40 - 180 bpm
60 - 250 mmHg 40 - 279 mmHg
45 - 235 mmHg -
40 - 200 mmHg 28-243mmHg