Electronic Components | Europe

Low profile relay for industrial, HVAC applications

July 19, 2007 12:00

Omron is addressing the industrial automation and HVAC markets with a new power relay offering an exceptionally low profile solution whilst conforming to an industry standard footprint.
The new Omron G6RL has an overall height of just 12.3mm, nearly 20% lower than existing solutions and is capable of switching 8A at 250VAC. Aimed at boiler control applications in the HVAC market, or PLC, timer and temperature controller applications in industrial automation, the relay can withstand at least 100 thousand operations at the rated load, and has a mechanical life of 10 million operations.
It is offered in two contact configurations, SPDT, and SPST-NO. The G6RL is fully RoHS compliant, unlike some alternatives which use a Cadmium contact. G6RL contacts are based on Nickel and Tin.
product share this article

Related products