Electronic Components | Europe

New generation Sealed Long Stroke Detection Switches by Omron: D2QW-series

2012-05-03

The latest generation of fully sealed detection switches from Omron that conforms to IP67 standards has been developed based on high reliability slide contact technology.
The D2QW-series offers a silent ON/OFF operation with an extra long stroke even without levers. This large Over Travel allows the manufacturer of the application to use tooling with a wider tolerance to save costs. The D2QW is available with 2 types of actuators: pin plunger and simulated roller lever.
The high temperature resistance and drip-proof structure make this the ideal switch to use in harsh environmental conditions, such as in Automotive, Industrial and Machinery applications. Other target markets for this switch are Energy, Home Appliance and Building automation when used in wet applications or where silent operation is required.

Key Features

  • Compact design is sealed conform IP67 standards
  • Clip contacts with highly reliable slide contact mechanism
  • Sliding contacts automatically wipe clean contact contamination
  • Extra long stroke of the slide contact (OT: 2.7mm)
  • Silent operation by slide contact structure
  • High temperature resistance for wide range of applications
product share this article

Related products