The offer of gauge pressure sensors starts with miniature high accuracy piesoresistive sensor based on MEMS and CMOS technology and continues to digital output piezocapacitive sensors with high noise immunity
New generation of sensors capable of detecting changes in the environment, such as humidity, temperature, light, UVI, absolute pressure, noise and acceleration.
Evaluation Boards are created for engineers to be able to test and evaluate Omron sensors.
MEMS flow sensor range consist of dependable mass flow sensors with highly repeatable accuracy from 1LPM to 50LPM (higher rates available on request) and intelligent velocity sensors which incorporate a Dust segregation System (DSS). The design of all flow sensors guarantees very sensitive, temperature compensated measurement of variety of non-corrosive gases.
New generation of thermal sensors with high sensitivity which enables detectino of stationary human presence
D7E product series are automatically resetting sensors with market proven reliability , suitable for applications as for example emergency switch to detect unexpected shock, correct orientation or earthquake impact. They are used with satisfaction wherever sensors has to withstand severe operating conditions. Favourite solutions are coming not only from anti theft/vandalism applications but also from standalone heating equipment, vending machines or material handling facilities.
Range of Touch Sensors