Z4D

Features

  • Enable to detect ±10 µm level displacement, applicable to detect duplicated paper feeding or deflection amount
  • Displacement output changes by object colors are stabilized with signal divider circuit
  • Operating area = 6.5 ±1 mm

Specifications

Dimensions
15 x 35.5 x 16 mm
Sensing Method
Triangulation
Sensing Distance
6.5 ±1mm
Output Configuration
Analogue output
Operating Temperature
-10 to +65 °C
Mounting Type
Connector

Buy now

Farnell element14

Digikey

Mouser

Contact me

Please complete all the fields marked with *. Your personal details will be handled confidentially.

Technical Support
Application Assistance
Quotation
Brochure
Other
by telephone
by e-mail
by visiting me
*
*
*
*
*
*
*
This form collects your email address so that our team can communicate with you and provide assistance. Please check our provacy policy to see how we protect and manage the data that you provide. At any moment, you can access, modify or have erased your personal data by sending a request to info-components@eu.omron.com