G6K-RF

Features

  • Sub-miniature DPDT relay
  • Dimensions of 10.3mm x 6.9mm x 5.4mm
  • Superior high frequency characteristics of 1GHz

Specifications

Contact Form
DPDT
Resistive Load
0.3A at 125VAC, 1A at 30VDC
Maximum Switching Current
1A
Rated Voltage
3 to 24VDC
Power Consumption
100mW
Electrical Operations
100,000 min
Mechanical Operations
50,000,000 min
Operating Temperature
-40°C to 70°C

Buy now

Farnell element14

RS Components

TME

Digikey

Mouser

DISTRELEC

Contact me

Please complete all the fields marked with *. Your personal details will be handled confidentially.

Technical Support
Application Assistance
Quotation
Brochure
Other
by telephone
by e-mail
by visiting me
*
*
*
*
*
*
*