G5Q-EU

Features

  • ROHS compliant
  • Compact 10A high isolation relay
  • Fully sealed
  • Conforms to UL, CSA and VDE

Specifications

Contact Form
SPST-NO, SPDT
Resistive Load
10A at 250VAC (NO), 5A at 30VDC (NO)
Maximum Switching Current
10A (NO), 3A (NC)
Rated Voltage
5 to 24VDC
Power Consumption
200mW to 400mW
Electrical Operations
25,000 min
Mechanical Operations
10,000,000 min
Operating Temperature
-40°C to 85°C
Protective Construction
Fully Sealed (RTIII)
Tracking Resistance (CTI)
250V

Applicable for

Energy
  • Ground and air source heat pumps
  • Smart meters
  • Sub metering
  • DC management
Building automation & security
  • Ventilation and temperature control
Home appliances
  • White goods for fabric care and dishwashing
  • White goods for food preparation and preservation
  • Gas and electric boilers
  • Domestic appliances

Buy now

Farnell element14

RS Components

TME

ELFA

Digikey

Mouser

Contact me

Please complete all the fields marked with *. Your personal details will be handled confidentially.

Technical Support
Application Assistance
Quotation
Brochure
Other
by telephone
by e-mail
by visiting me
*
*
*
*
*
*
*