G5NB-E

Features

  • ROHS compliant
  • Compact 5A high isolation relay
  • Tracking Resistance PTI 250V
  • Cadmium and lead free
  • Conforms to UL, CSA and VDE
  • EU market only

Specifications

Contact Form
SPST-NO
Resistive Load
5A at 250VAC, 3A at 30VDC
Maximum Switching Current
5A
Rated Voltage
5 to 24VDC
Power Consumption
200mW
Electrical Operations
100,000 min
Mechanical Operations
5,000,000 min
Operating Temperature
-40°C to 85°C
Protective Construction
Flux Protection (RTII). Fully Sealed (RTIII)
Tracking Resistance (CTI)
250V

Applicable for

Energy
  • Solar PV systems
  • Ground and air source heat pumps
Building automation & security
  • Ventilation and temperature control
Home appliances
  • White goods for fabric care and dishwashing
  • White goods for food preparation and preservation
  • Gas and electric boilers
  • Domestic appliances

Buy now

Farnell element14

RS Components

TME

DISTRELEC

Digikey

Mouser

Contact me

Please complete all the fields marked with *. Your personal details will be handled confidentially.

Technical Support
Application Assistance
Quotation
Brochure
Other
by telephone
by e-mail
by visiting me
*
*
*
*
*
*
*
This form collects your email address so that our team can communicate with you and provide assistance. Please check our provacy policy to see how we protect and manage the data that you provide. At any moment, you can access, modify or have erased your personal data by sending a request to info-components@eu.omron.com