G4A

Features

  • ROHS compliant
  • 20A relay with 80A surge current
  • Ideal for motor switching
  • Highly noise resistive insulation materials employed
  • Conforms to UL, CSA, IEC and VDE

Specifications

Contact Form
SPST-NO
Resistive Load
20A at 250VAC
Maximum Switching Current
20A
Rated Voltage
5 to 24VDC
Power Consumption
900mW
Electrical Operations
Motor Load: 100,000, Inverter Load: 30,000
Mechanical Operations
2,000,000 min
Operating Temperature
-20°C to 60°C
Protective Construction
Flux Protection (RTII)
Tracking Resistance (CTI)
250V

Applicable for

Energy
  • Solar PV systems
  • DC management

Buy now

Farnell element14

RS Components

TME

DISTRELEC

Digikey

Mouser