G3VM-series

Features

  • 4-6-8 pins
  • General Purpose, Ultra-Sensitive, Ultra Small
  • Current Limiting, High Current & Low ON-Resistance, High Voltage & High Dielectric Strength

Promotional video

Specifications

Type
General Purpose
Load Voltage
20 to 600V
Function
1a, 2b, 2a, 2b, 1a+1b
Continuous Load Current (connection A)
40mA to 4A
LED Forward Current (max)
0,2mA to 30mA
Dielectric Strength
300 to 5000VAC
Operating Temperature
from -20/-40°C to +85°C
Pin Options
DIP SMT, DIP TH, SOP, SSOP, USOP, VSON

Buy now

Farnell element14

RS Components

TME

DISTRELEC

Digikey

Mouser

Contact me

Please complete all the fields marked with *. Your personal details will be handled confidentially.

Technical Support
Application Assistance
Quotation
Brochure
Other
by telephone
by e-mail
by visiting me
*
*
*
*
*
*
*
This form collects your email address so that our team can communicate with you and provide assistance. Please check our provacy policy to see how we protect and manage the data that you provide. At any moment, you can access, modify or have erased your personal data by sending a request to info-components@eu.omron.com