EE-SB5(-B)

Features

Reflective photomicrosensors are offered in tiny packages with sensing distances up to 5 mm. Mounting methods include SMD and through hole types, and are available in both output configurations as Phototransistor (analogue) and PhotoIC (digital). Sensors are used in office automation, vending machines, gaming or medical industry for paper detection or end of travel positioning for distance.

Specifications

Dimensions
25.4 x 6.35 x 11.5 mm
Special Feature
Screw mounting, includes visible light intercepting filter, solder terminal option
Sensing Method
Reflective
Sensing Distance
4.4mm
Output Configuration
Phototransistor
Aperture Size
not applicable
Emitter Wavelength
920nm
Mounting Type
Through-hole

Buy now

Anglia

Farnell element14

RS Components

Mouser

Contact me

Please complete all the fields marked with *. Your personal details will be handled confidentially.

Technical Support
Application Assistance
Quotation
Brochure
Other
by telephone
by e-mail
by visiting me
*
*
*
*
*
*
*
This form collects your email address so that our team can communicate with you and provide assistance. Please check our provacy policy to see how we protect and manage the data that you provide. At any moment, you can access, modify or have erased your personal data by sending a request to info-components@eu.omron.com