D8M

Features

Solid state pressure switch in compact housing suitable for gas leakage detection

Specifications

Pressure type
Gauge
Sensing type
Capcitance
Applicable gases
Pressure range
0 to 4.9kPa
Withstand pressure
19.6kPa for 5min
Supply current
2.2 to 3.4VDC
Ambient operating temperature
-10bbc to 60°C
Ambient operating humidity
25 to 95%
Ambient storage temperature
Ambient storage humidity

Applicable for

Energy
  • Smart meters

Buy now

Anglia

Digikey

Mouser

Contact me

Please complete all the fields marked with *. Your personal details will be handled confidentially.

Technical Support
Application Assistance
Quotation
Brochure
Other
by telephone
by e-mail
by visiting me
*
*
*
*
*
*
*
This form collects your email address so that our team can communicate with you and provide assistance. Please check our provacy policy to see how we protect and manage the data that you provide. At any moment, you can access, modify or have erased your personal data by sending a request to info-components@eu.omron.com