D6T-32L-01A

Features

High sensitivity enables detection of stationary human presence.
  • OMRON's unique MEMS and ASIC technology achieve a high SNR
  • Superior noise immunity with a digital output
  • High-precision area temperature detection with low cross-talk field of view characteristics

Specifications

Power supply voltage
4.5 to 5.5 VDC
Operating temperature range
-10 to 70°C
Storage temperature range
-20 to 80°C
Operating humidity range
20% to 95%
Storage humidity range
95% max.
View angle X direction
90°
View angle Y direction
90°
Object temperature detection range
0 to 200°C
Current consumption
19 mA typical
Communication form
I2C compliant
Temperature resolution (NETD)
0.33°C
Dimensions
14x18x8.93
Cable harness
D6T-HARNESS-02

Applicable for

Building automation & security
  • Lighting and domotics

Contact me

Please complete all the fields marked with *. Your personal details will be handled confidentially.

Technical Support
Application Assistance
Quotation
Brochure
Other
by telephone
by e-mail
by visiting me
*
*
*
*
*
*
*
This form collects your email address so that our team can communicate with you and provide assistance. Please check our provacy policy to see how we protect and manage the data that you provide. At any moment, you can access, modify or have erased your personal data by sending a request to info-components@eu.omron.com