D3C

Features

  • Super sub-miniature basic switch
  • Available with 3mm long stroke
  • Built in slide mechanism for selecting shorting or non-shorting timing of the switch

Specifications

Rating
0.1A at 30VDC
Operating Force
0.39, 1.28N
Mechanical Operations (min)
50,000
Operating Temperature
-20°C to 80°C
Actuator Options
Hinge lever, Hinge roller lever,
Terminals
Straight PCB

Buy now

Farnell element14

RS Components

TME

ELFA

Digikey

Mouser

Anglia