B5W

Features

  • Detects both specular reflecting objects and diffuse reflecting objects
  • Receives reflected light only from limited area
  • Can detect various color/pattern material in the detection area

Specifications

Dimensions
40 x 8.4 x 14.3
Sensing Method
Reflective
Sensing Distance
Output voltage peak position around 30 mm
Output Configuration
Analogue voltage output
Emitter Wavelength
Infrared LED, 850nm
Mounting Type
screw type

Applicable for

Energy
  • Smart meters
Healthcare & medical
  • Monitoring
  • Laboratory/diagnostic equipment and home care
Building automation & security
  • Lighting and domotics
  • Safety and security
  • Lifts and elevators
Home appliances
  • White goods for fabric care and dishwashing
  • White goods for food preparation and preservation
  • Gas and electric boilers
  • Domestic appliances

Contact me

Please complete all the fields marked with *. Your personal details will be handled confidentially.

Technical Support
Application Assistance
Quotation
Brochure
Other
by telephone
by e-mail
by visiting me
*
*
*
*
*
*
*