B5L 3D TOF Sensor Module

Features

  • Ambient light immunity equivalent to 100,000 lx, allowing measurement even in bright places.
  • High output accuracy of ±2% (2 m) for compensated signals.
  • Long life of approx. 5 years under continuous driving thanks to OMRON’s unique circuit design and heat emission design.
  • With interference prevention function.
  • Available software
  • Available Sample Codes

Specifications

Light source
LED NIR 940 nm
Power consumption
Average during measurement: 0.3 A Maximum: 3 A (Reference)
Measurement distance
0.5 to 4 m
Detection resolution
Approx. 0.3°
Horizontal detection range
87° or above
Vertical detection range
67° or above
Frame rate
Approx. 10 fps *4
Communication interface
USB2.0 CDC class
Size
Approx. 103×64.3×43.1 mm
Weight
305 g

Contact me

Please complete all the fields marked with *. Your personal details will be handled confidentially.

Technical Support
Application Assistance
Quotation
Brochure
Other
by telephone
by e-mail
by visiting me
*
*
*
*
*
*
*
This form collects your email address so that our team can communicate with you and provide assistance. Please check our provacy policy to see how we protect and manage the data that you provide. At any moment, you can access, modify or have erased your personal data by sending a request to info-components@eu.omron.com