Microswitches for Wet or Dusty Applications

The new D2GW & D2AW offer an exceptionally compact and flexible solution for applications exposed to water spray or high levels of dust.

Hoofddorp, Netherlands, Tuesday, 7 September 2021 – OMRON Electronic Components Europe has announced two new fully sealed, miniature microswitches offering an exceptionally compact and flexible solution for applications exposed to water spray or high levels of dust. The D2GW and D2AW are ideal for vending machines, smart meters, EV charging stations, security systems, HVAC equipment, white goods and similar applications where space is at a premium.

The new OMRON D2GW is fully sealed to IP67 and can operate in temperatures of up to 85°C. It is set apart by its exceptionally small size (8.3mm × 6.5mm × 5.3mm) and is potentially the smallest switch of its type in the industry. OMRON is offering the D2GW in a wide variety of styles, with a choice of mounting structures, actuators and terminal specifications to maximise application flexibility. The options include press-fit terminals to enable solder-less PCB installation, as well as solder terminals, PCB terminals and moulded wire leads. The D2GW features a symmetrical shape with the push button located in the centre, allowing levers to be added in either direction.

OMRON has also announced a new version of its standard basic switch, the D2AW, also sealed to IP67. This switch features compact dimensions (13.3mm × 7.0mm × 5.3mm) and high insulation resistance of 100MΩ. A version of the switch, known as the D2AW-R, features an integrated internal resistor allowing the detection of four states: on, off, open circuit and short circuit. The switches are available with solder terminals, spade terminals and moulded wire leads.

Both the D2AW and the D2GW feature a unique contact design to maximise performance. A sliding contact construction achieves quiet operation and high contact reliability, wiping away any dust or other impurities. Both also have double contacts, to improve reliability.

OMRON has announced two new fully sealed, miniature microswitches offering an exceptionally compact and flexible solution for applications exposed to water spray or high levels of dust.

Download PDF version here.

Visit the product page for specifications of OMRON Sealed Micro Switches.

Product finder
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
This form collects your email address so that our team can communicate with you and provide assistance. Please check our provacy policy to see how we protect and manage the data that you provide. At any moment, you can access, modify or have erased your personal data by sending a request to info-components@eu.omron.com